??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
427369
HELP_VARIABLE
BESTNR
Order No.
427369
ARTNR
Article No.
AMF 6204HA-10
PDF
Katalogblatt
PDF
BEZ
Version
Installation clamping module K10.2
ENTR
Opening
Hydraulic
AUSBL
Blow out
Pneumatic
EVK
Pull-in/locking force up to
10
kN
HKF
Holding force
25
kN
GR
Size
K10.2
GEW
Weight
600
g
D
Diameter
112
mm
DN
Diameter
22
mm
D1
Diameter
50
mm
H
30
mm
HA
8
mm
K
0
mm
LK
77
mm
M
M 6
mm
T
22
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772427368
Embedded Generation
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.