??
CAD Model seçimi
Uygun ürünler: 1
181743
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110B - Clamp element, mechanical
Bill of material
181743
BESTNR
Order No.
181743
HMIN
100 mm
HMAX
346 mm
H
Clamping range
mm
Enter value for H
Clamping range
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
SK
Clamping force
30 kN
G
Thread
M16 mm
G1
Thread
16 mm
GEW
Weight
6070 g
A
30 mm
B
30 mm
B1
40 mm
C
80 mm
E
142 mm
F
30 mm
H1
145 mm
I
14.0 mm
L
50 mm
N
13 mm
SW1
Width across flats
24 mm
SW2
Width across flats
27 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Öngörünüm
3D
Boyut
2D