??
Селекция на CAD модел
Налични продукти: 1
298521
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-2x - Block cylinder with O-ring connection on base double acting
Bill of material
298521
BESTNR
Order No.
298521
ARTNR
Article No.
6926D-12-20
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
3.1 kN
DK500
Push Force at 500 bar
15.5 kN
ZK100
Pull force at 100 bar
1.6 kN
ZK500
Pull force at 500 bar
8 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
16 mm
VD
Vol. push
5 cm ³
VZ
Vol. pull
3.2 cm ³
KL
Piston diameter
20 mm
A
60 mm
B
61 mm
C
35 mm
E
Diameter
14 mm
L
7 mm
NXT
Thread x Depth
M 8 x15
P
3.5 mm
Q
40 mm
RXT
9,8 x 1,1 mm
S
Width across flats
10 mm
U
22 mm
W
Diameter
6.5 mm
OR1
OR-1 - O-ring
537969
GEW
Weight
880 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772298524
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Преглед
3D
Размер
2D