??
CAD model selection
Selectable products: 1
556958
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6952CP - Swing clamp, plug-in mounting, double acting
Bill of material
556958
BESTNR
Order No.
556958
ARTNR
Article No.
6952CP-15-21
PDF
catalog sheet
PDF
TYPBA
Operating mode
doppelt wirkend
POS
Position
SKS
Clamping force at 350 bar clamp
15 kN
M
Clamping stroke
15 mm
N
Total stroke
30 mm
OPT
Options
OVS
Oil capacity clamp
15.8 cm ³
OVL
Oil capacity unclamp
30.5 cm ³
WKS
effective piston area Sp
5.27 cm ²
WKL
effective piston area Lo
10.17 cm ²
TMIN
min. permitted clamping time. Specifications with clamping arm, standard
0.49 s
QMAX
Clamping force - specifications with clamping arm, standard
2 l/min.
A
Diameter
55 mm
A1
Diameter
52 mm
B
204,2 mm
C
189.2 mm
D
88.5 mm
E
40.2 mm
F
28 mm
G
Diameter
10.5 mm
H
Diameter
25 mm
H1
Diameter
25 mm
JXT
Thread x Depth
M12 x 14 mm
L
14 mm
P
67 mm
S
50 mm
OR1
O-ring 1, Order number
321174
OR2
O-ring 2, Order number
557640
GEW
Weight
2150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772007133
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D