??
Wybór modelu CAD
Dostępne producty: 1
558027
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6837HT - Handle, removable
Bill of material
558027
BESTNR
Order No.
558027
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
H
42 mm
L
134.5 mm
N
34.5 mm
GEW
Weight
195 g
CTN
Customs tariff number
39269097
EAN
European Article Number
4020772018627
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Podgląd
3D
Wymiar
2D