??
CADモデル選択
選択可能な製品数: 1
13763
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140K - Narrow lock case, empty
Bill of material
13763
BESTNR
Order No.
13763
A
Case width
40 mm
SCL
Closure
RZW
C
173 mm
D
Centres
74 mm
F
32.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1000 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013769
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
プレビュー
3D
情報
2D