??
CAD model selection
Selectable products: 1
300012
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-026-* - Support strip with slot
Bill of material
300012
BESTNR
Order No.
300012
ARTNR
Article No.
6363-12-026-2
GR
Size
12
H
Support height
30 mm
D
Diameter
16 mm
N
20 mm
GEW
Weight
640 g
B
39 mm
C
3 mm
E
12 mm
E1
6 mm
F
12 mm
L
110 mm
L1
14 mm
L2
26 mm
L3
35 mm
M
Thread
12 mm
S
Diameter
12.5 mm
S1
Diameter
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300012
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D