??
CAD모델 선택
사용 가능한 제품: 1
370452
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6348PSP_150 - Parallel supports-pairs, super-precision, 150 mm long
Bill of material
370452
BESTNR
Order No.
370452
H
Rated dimensional tolerance ±0,01
16 mm
TP
Pair tolerance
IT5
B
Rated dimensional tolerance ±0,01
8 mm
L
150 mm
GEW
Weight
295 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772370459
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
미리보기 - 생성
프리뷰
3D
치수도
2D