??
CAD model selection
Selectable products: 1
376475
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312V - CROCODILE clamp
Bill of material
376475
BESTNR
Order No.
376475
B1
25 mm
SCHRAUBE
for Clamping Screw
M20, M24
NUT
for T-Slot
20, 22, 24, 28 mm
SP
Clamping force
75 kN
H1
Clamping height
0 - 100 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
L
285 mm
A
56 mm
A1
35 mm
A2
24 mm
B2
73 mm
B3
30 mm
E1
62 mm
E2
51 mm
H2
35 mm
GEW
Weight
4335 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376475
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D