??
CAD model selection
Selectable products: 1
532374
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210S - Support element, fixed
Bill of material
532374
BESTNR
Order No.
532374
GR
Size
B20
H
100 mm
A
16 mm
PDF
catalog sheet
PDF
B1
Diameter
13 mm
D
Diameter
112 mm
D1
Diameter
25 mm
D2
Diameter
16 mm
D3
Diameter
43 mm
D4
Diameter
4.1 mm
E1
11.5 mm
G
Thread
M12 mm
H1
105 mm
H2
30 mm
M
Thread
M12 mm
R
80 mm
S1
6 mm
SW
Width across flats
41 mm
T
6 mm
GEW
Weight
1790 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532376
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D