??
Výběr CAD modelu
Available products: 1
557474
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802G - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
557474
BESTNR
Order No.
557474
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
green
F1
Force F1
1.4 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8x45 mm
GEW
Weight
420 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
8 mm
B
79 mm
C
20.0 mm
D
Diameter
7.5 mm
E
36 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
19 mm
H
48 mm
H1
200 mm
HWMIN
16.5 mm
HWMAX
25.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
112 mm
L2
114 mm
M
41 mm
M1
- mm
N
27 mm
O
6 mm
P
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009410
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Náhled
3D
Dimenze
2D