??
CAD model selection
Selectable products: 1
71993
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6326K - Support blocks for continuous adjustment, combination
Bill of material
71993
BESTNR
Order No.
71993
K
Combination
BG
HMIN
H min.
85 mm
HMAX
H max.
105 mm
UN
Lower part
B
H1
82 mm
OB
Upper part
G
H2
44 mm
GEW
Weight
2800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071998
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D