??
CAD model selection
Selectable products: 1
74518
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6612 - Eccentric lever with eye bolt
Bill of material
74518
BESTNR
Order No.
74518
GR
Size
2
G
30 mm
H
120 mm
M
Thread
16 mm
GEW
Weight
610 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074517
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D