??
Výběr CAD modelu
Available products: 1
75788
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6401 - Aluminium screw jack
Bill of material
75788
BESTNR
Order No.
75788
GR
Size
70
HMIN
H min.
50 mm
HMAX
H max.
70 mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
30x4 mm
D1
50 mm
D2
50 mm
M
M38x2 mm
FMAX
F max.
30 kN
GEW
Weight
430 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075781
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Náhled
3D
Dimenze
2D