??
CAD model selection
Selectable products: 1
75986
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6342 - Spring type clamp support
Bill of material
75986
BESTNR
Order No.
75986
GR
Size
4
D1
Diameter
38 mm
D2
Diameter
22.5 mm
L1
40 mm
L2
28 mm
S
Travel of spring
mm
Enter value for S
Travel of spring
mm
cm
inch
ft
SCH
Screw
M20 - M22
GEW
Weight
133 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772075989
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D