??
CAD model selection
Selectable products: 1
78220
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-004 - Centring sleeve with flats
Bill of material
78220
BESTNR
Order No.
78220
ARTNR
Article No.
6363-16-004
GR
Size
16
D
Diameter
22 mm
D1
Diameter
32 mm
E
7 mm
G
Thread
M 18
L1
17 mm
N
24 mm
S
Diameter
16.5 mm
GEW
Weight
35 g
CTN
Customs tariff number
73182900
EAN
European Article Number
4020772078225
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D