??
CAD model selection
Selectable products: 1
88872
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-071 - Locating-support pin, round
Bill of material
88872
BESTNR
Order No.
88872
ARTNR
Article No.
6363-16-071
GR
Size
16
D
Diameter
22 mm
D1
Dist. fr. face to loc. holes
40 mm
H
Support height
30 mm
GEW
Weight
635 g
D2
Diameter
60.0 mm
E
13 mm
F
22 mm
H1
40 mm
S
Diameter
17 mm
S1
Diameter
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088873
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D