??
CAD model selection
Selectable products: 1
92494
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829SP ( Al ) - Clamping arm, aluminium alloy
Bill of material
92494
BESTNR
Order No.
92494
GR
Size
16
PDF
catalog sheet
PDF
D
Diameter
5.5 mm
D1
Diameter
9 mm
F
41 mm
H
5.0 mm
H1
4.0 mm
I
12 mm
L
51 mm
M
Thread
M 4
N
4 mm
W
Diameter
8 mm
GEW
Weight
15 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092498
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D