??
CAD model selection
Selectable products: 1
79541
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7100BR - Clamping unit 1
Bill of material
79541
BESTNR
Order No.
79541
ARTNR
Article No.
AMF 7100BR-20x24
NUT
for T-Slot
24
A1
40 mm
B1
60 mm
C1
195 mm
H4
242 mm
SW1
Width across flats
30 mm
SW2
Width across flats
36 mm
GEW
Weight
9570 g
HUB
Adjustment distance
mm
Enter value for HUB
Adjustment distance
mm
cm
inch
ft
A
40 mm
B
Diameter
45 mm
B2
65 mm
C
150 mm
D
Diameter
30 mm
E
260 mm
F
35 mm
F1
55 mm
G
Thread
M20 mm
H1X
Adjustment distance
mm
Enter value for H1X
Adjustment distance
mm
cm
inch
ft
H1
121 - 171 mm
H2
156 - 206 mm
H3
101 - 151 mm
I
65 mm
K
40 mm
L
105 mm
M
Thread
M24 mm
N
Diameter
23 mm
N1
Diameter
36 mm
P
44 - 96 mm
R
10 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079543
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D