??
CAD model selection
Selectable products: 1
79582
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7100BR - Clamping unit 1
Bill of material
79582
BESTNR
Order No.
79582
ARTNR
Article No.
AMF 7100BR-30x36
NUT
for T-Slot
36
A1
80 mm
B1
80 mm
C1
330 mm
H4
380 mm
SW1
Width across flats
46 mm
SW2
Width across flats
55 mm
GEW
Weight
32000 g
HUB
Adjustment distance
mm
Enter value for HUB
Adjustment distance
mm
cm
inch
ft
A
60 mm
B
Diameter
60 mm
B2
80 mm
C
270 mm
D
Diameter
40 mm
E
460 mm
F
50 mm
F1
75 mm
G
Thread
M30 mm
H1X
Adjustment distance
mm
Enter value for H1X
Adjustment distance
mm
cm
inch
ft
H1
205 - 280 mm
H2
255 - 330 mm
H3
180 - 255 mm
I
90 mm
K
55 mm
L
210 mm
M
Thread
M30 mm
N
Diameter
33 mm
N1
Diameter
48 mm
P
63 -173 mm
R
15 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079581
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D