??
CAD model selection
Selectable products: 1
76687
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7100Z - Intermediate element
Bill of material
76687
BESTNR
Order No.
76687
ARTNR
Article No.
7100Z-20x1
B
45 mm
C
150 mm
D
30 mm
H
40 mm
I
22.5 mm
L
105 mm
GEW
Weight
900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772076689
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D