??
CAD model selection
Selectable products: 1
76836
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7100Z - Intermediate element
Bill of material
76836
BESTNR
Order No.
76836
ARTNR
Article No.
7100Z-20x4
B
45 mm
C
150 mm
D
30 mm
H
280 mm
I
22.5 mm
L
105 mm
GEW
Weight
4400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772076832
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.