??
CAD model selection
Selectable products: 1
119338
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110B - Clamp element, mechanical
Bill of material
119338
BESTNR
Order No.
119338
HMIN
78 mm
HMAX
283 mm
H
Clamping range
mm
Enter value for H
Clamping range
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
SK
Clamping force
15 kN
G
Thread
M12 mm
G1
Thread
12 mm
GEW
Weight
3150 g
A
25 mm
B
25 mm
B1
30 mm
C
65 mm
E
110 mm
F
20 mm
H1
112 mm
I
12.5 mm
L
40 mm
N
10 mm
SW1
Width across flats
19 mm
SW2
Width across flats
22 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D