??
CAD model selection
Selectable products: 1
65953
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110H - Hydraulic Clamping Element, single acting
Bill of material
65953
BESTNR
Order No.
65953
ARTNR
Article No.
AMF 7110H-16
GR
Size
16
SK
Clamping force at 400 bar
30000 N
HUB
Stroke
8 mm
HMIN
95 mm
HMAX
128 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
V
6.1 cm ³
WK
effective piston area
7.7 cm ²
GEW
Weight
3200 g
A
60 mm
B
50 mm
B1
30 mm
C
102 mm
E
142 mm
F
30 mm
G
Thread
16 mm
H1
44 mm
I
16 mm
L
52 mm
N
13
O
11 mm
P
14 mm
R
Thread
R 1/4
SW1
Width across flats
24 mm
SW2
Width across flats
32 mm
T
17 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D