??
CAD model selection
Selectable products: 1
65979
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110H - Hydraulic Clamping Element, single acting
Bill of material
65979
BESTNR
Order No.
65979
ARTNR
Article No.
AMF 7110H-12
GR
Size
12
SK
Clamping force at 400 bar
15000 N
HUB
Stroke
7 mm
HMIN
83 mm
HMAX
110 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
V
2.8 cm ³
WK
effective piston area
3.9 cm ²
GEW
Weight
1900 g
A
57 mm
B
40 mm
B1
25 mm
C
86 mm
E
110 mm
F
20 mm
G
Thread
12 mm
H1
31 mm
I
14 mm
L
41 mm
N
10
O
9 mm
P
13 mm
R
Thread
R 1/4
SW1
Width across flats
19 mm
SW2
Width across flats
24 mm
T
16 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D