??
CAD model selection
Selectable products: 1
77669
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110M - Clamp element, mechanical
Bill of material
77669
BESTNR
Order No.
77669
ARTNR
Article No.
AMF 7110M-16-1
A
30 mm
B
30 mm
C
80 mm
B1
40 mm
E
142 mm
F
30 mm
G
Thread
M16
G1
Thread
16 mm
H
mm
Enter value for H
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
GEW
Weight
1650 g
H1
145 mm
I
14.0 mm
L
50 mm
N
13 mm
SW1
Width across flats
24 mm
SW2
Width across flats
27 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D