??
CAD model selection
Selectable products: 1
79319
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110M - Clamp element, mechanical
Bill of material
79319
BESTNR
Order No.
79319
ARTNR
Article No.
AMF 7110M-12-1
A
25 mm
B
25 mm
C
65 mm
B1
30 mm
E
110 mm
F
20 mm
G
Thread
M16
G1
Thread
12 mm
H
mm
Enter value for H
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
GEW
Weight
800 g
H1
112 mm
I
12.5 mm
L
40 mm
N
10 mm
SW1
Width across flats
19 mm
SW2
Width across flats
22 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D