??
CAD model selection
Selectable products: 1
88443
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110M - Clamp element, mechanical
Bill of material
88443
BESTNR
Order No.
88443
ARTNR
Article No.
AMF 7110M-20-1
A
40 mm
B
40 mm
C
120 mm
B1
50 mm
E
200 mm
F
40 mm
G
Thread
M20
G1
Thread
20 mm
H
mm
Enter value for H
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
GEW
Weight
4100 g
H1
203 mm
I
20.0 mm
L
80 mm
N
17 mm
SW1
Width across flats
30 mm
SW2
Width across flats
36 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.