??
CAD model selection
Selectable products: 1
76620
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110ML - Clamp element, mechanical with increased reach
Bill of material
76620
BESTNR
Order No.
76620
ARTNR
Article No.
AMF 7110ML-16-1
GR
Size
16
A
30 mm
B
30 mm
C
107 mm
B1
45.5 mm
E
196 mm
F
30 mm
G
Thread
16 mm
HMIN
60 mm
HMAX
96 mm
H
mm
Enter value for H
mm
cm
inch
ft
K
Adjustment distance
mm
Enter value for K
Adjustment distance
mm
cm
inch
ft
GEW
Weight
2230 g
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D