??
CAD model selection
Selectable products: 1
78501
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110N - Clamp element, mechanical
Bill of material
78501
BESTNR
Order No.
78501
ARTNR
Article No.
AMF 7110N-16-1
GR
Size
16
A
60 mm
B
30 mm
C
80 mm
B1
40 mm
E
142 mm
F
30 mm
G
Thread
16 mm
HMIN
90 mm
HMAX
126 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
GEW
Weight
2200 g
H1
42 mm
I
14.0 mm
L
50 mm
N
13
SW1
Width across flats
24 mm
SW2
Width across flats
32 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D