??
CAD model selection
Selectable products: 1
79285
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110N - Clamp element, mechanical
Bill of material
79285
BESTNR
Order No.
79285
ARTNR
Article No.
AMF 7110N-12-1
GR
Size
12
A
57 mm
B
25 mm
C
65 mm
B1
30 mm
E
110 mm
F
20 mm
G
Thread
12 mm
HMIN
80 mm
HMAX
110 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
K
mm
Enter value for K
mm
cm
inch
ft
GEW
Weight
1050 g
H1
30 mm
I
12.5 mm
L
40 mm
N
10
SW1
Width across flats
19 mm
SW2
Width across flats
24 mm
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D