??
CAD model selection
Selectable products: 1
266569
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371AGW - Gripping jaw, smooth, not hardened
Bill of material
266569
BESTNR
Order No.
266569
ARTNR
Article No.
6371-4103-50-09
A
49 mm
AA
37 mm
B
9 mm
C
17 mm
GEW
Weight
51 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772266561
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.