??
CAD model selection
Selectable products: 1
266577
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371AKL - Support wedge
Bill of material
266577
BESTNR
Order No.
266577
ARTNR
Article No.
6371-4356-80-017
FORM
Design
B
A
78 mm
B
4 mm
C
17 mm
GEW
Weight
36 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772266578
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.