??
CAD model selection
Selectable products: 1
266643
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371AKL - Support wedge
Bill of material
266643
BESTNR
Order No.
266643
ARTNR
Article No.
6371-4202-50-012
FORM
Design
A
A
49 mm
B
3 mm
C
12 mm
GEW
Weight
12 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772266646
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.