??
CAD model selection
Selectable products: 1
301069
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371AKL - Support wedge
Bill of material
301069
BESTNR
Order No.
301069
ARTNR
Article No.
6371-4351-80-012
FORM
Design
A
A
78 mm
B
4 mm
C
12 mm
GEW
Weight
27 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301064
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.