??
CAD model selection
Selectable products: 1
300962
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371AR - Gripping jaw, knurled
Bill of material
300962
BESTNR
Order No.
300962
ARTNR
Article No.
6371-4115-80-04
A
78 mm
AA
63 mm
B
4 mm
C
22 mm
GEW
Weight
46 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300968
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.