??
CAD model selection
Selectable products: 1
304931
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371BBO - Base jaw, without step
Bill of material
304931
BESTNR
Order No.
304931
ARTNR
Article No.
6371-50105-50
A
49 mm
B
20.3 mm
D
32 mm
F
0 mm
G
0 mm
H
8 mm
J
8.5 mm
K
18.5 mm
L
11.5 mm
M
Thread
6 x M5 mm
N
Thread
2 x M6 mm
GEW
Weight
340 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304935
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D