??
CAD model selection
Selectable products: 1
304956
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371BBO - Base jaw, without step
Bill of material
304956
BESTNR
Order No.
304956
ARTNR
Article No.
6371-80107-80
A
78 mm
B
32.5 mm
D
50 mm
F
23 mm
G
9 mm
H
10 mm
J
11.0 mm
K
31.5 mm
L
16.0 mm
M
Thread
8 x M6 mm
N
Thread
4 x M6 mm
GEW
Weight
1330 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304959
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D