??
CAD model selection
Selectable products: 1
265793
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371BBS - Base jaw, standard
Bill of material
265793
BESTNR
Order No.
265793
ARTNR
Article No.
6371-4101-50
A
49 mm
B
20.0 mm
C
17 mm
D
28 mm
E
24.7 mm
F
3.3 mm
G
12.4 mm
H
8 mm
J
8.5 mm
K
18.5 mm
L
5.5 mm
M
Thread
3 x M5 mm
N
Thread
2 x M6 mm
GEW
Weight
226 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772265793
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D