??
CAD model selection
Selectable products: 1
290650
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371BBT - Basic jaw, deep
Bill of material
290650
BESTNR
Order No.
290650
ARTNR
Article No.
6371-4120-80
A
78 mm
B
32.2 mm
C
22 mm
D
46 mm
E
38.0 mm
F
8.0 mm
G
19.0 mm
H
10 mm
J
11.0 mm
K
31.5 mm
L
6.0 mm
M
Thread
3 x M5 mm
N
Thread
2 x M6 mm
GEW
Weight
900 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772290658
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D