??
CAD model selection
Selectable products: 1
304774
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371G-80-xx-040 - Base element, Bore spacing 40 mm
Bill of material
304774
BESTNR
Order No.
304774
ARTNR
Article No.
6371-80-350-040
BK
for jaw width
80
SK
Clamping force
15 kN
A
Length
350 mm
B
90 mm
C
60 mm
D
200 mm
E
Diameter
16 mm
F
13 mm
G
Diameter
13 mm
H
12.5 mm
I
Diameter
19 mm
K
75 mm
L
35.000 mm
N
18 mm
R
40 mm
S
58 mm
T
26 mm
GEW
Weight
11.1 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304775
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.