??
CAD model selection
Discontinued product
Product discontinued since Mar 30, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
304840
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371G-80-xx-040 - Base element, Bore spacing 40 mm
Bill of material
304840
BESTNR
Order No.
304840
ARTNR
Article No.
6371-80-650-040
BK
for jaw width
80
SK
Clamping force
15 kN
A
Length
650 mm
B
90 mm
C
60 mm
D
400 mm
E
Diameter
16 mm
F
13 mm
G
Diameter
13 mm
H
12.5 mm
I
Diameter
19 mm
K
125 mm
L
45.000 mm
N
18 mm
R
40 mm
S
58 mm
T
66 mm
GEW
Weight
20.6 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304843
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D