??
CAD model selection
Discontinued product
Product discontinued since Mar 30, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
304758
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371G-xx-050 - Base element, Bore spacing 50 mm
Bill of material
304758
BESTNR
Order No.
304758
ARTNR
Article No.
6371G-80-650-050
SK
Clamping force
15 kN
GEW
Weight
20.0 kg
A
650 mm
B
90 mm
C
60 mm
D
400 mm
E
Diameter
22 mm
F
13 mm
G
Diameter
17 mm
H
17 mm
I
Diameter
25 mm
K
125 mm
L
25 mm
N
18 mm
R
50 mm
S
0 mm
T
0 mm
U
0 mm
W
68 mm
X
43 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304751
REACH
Information present
REACH1
SVHC-substance over 0,1%
REACH4
Validation date
ROHS
Information RoHs
Preview - Generation
Preview
3D
Dimension
2D