??
CAD model selection
Selectable products: 1
304782
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371G-xx-050 - Base element, Bore spacing 50 mm
Bill of material
304782
BESTNR
Order No.
304782
ARTNR
Article No.
6371G-80-500-050
SK
Clamping force
15 kN
GEW
Weight
15.5 kg
A
500 mm
B
90 mm
C
60 mm
D
350 mm
E
Diameter
22 mm
F
13 mm
G
Diameter
17 mm
H
17 mm
I
Diameter
25 mm
K
75 mm
L
25 mm
N
18 mm
R
50 mm
S
0 mm
T
68 mm
U
0 mm
W
68 mm
X
41 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304782
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D