??
CAD model selection
Selectable products: 1
301972
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371SB - Clamping jaw, without step
Bill of material
301972
BESTNR
Order No.
301972
ARTNR
Article No.
6371-50101-50
SK
Clamping force
12 kN
SHUB
Clamping stroke
mm
Enter value for SHUB
Clamping stroke
mm
cm
inch
ft
A
49 mm
B
20.0 mm
D
36.5 mm
G
13.15 mm
H
8 mm
J
8.5 mm
K
18.5 mm
L
11.5 mm
M
7xM5 mm
N
2xM6 mm
T
- mm
V
17.5 mm
GEW
Weight
370 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304973
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D