??
CAD model selection
Selectable products: 1
304998
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371SB - Clamping jaw, without step
Bill of material
304998
BESTNR
Order No.
304998
ARTNR
Article No.
6371-80101-80
SK
Clamping force
15 kN
SHUB
Clamping stroke
mm
Enter value for SHUB
Clamping stroke
mm
cm
inch
ft
A
78 mm
B
32.5 mm
D
55.5 mm
G
20.50 mm
H
10 mm
J
11.0 mm
K
31.5 mm
L
16.0 mm
M
8xM6 mm
N
2xM6 mm
T
23 mm
V
23.0 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772304997
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D