??
CAD model selection
Selectable products: 1
305011
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371SBH - Clamping jaw, with crescent
Bill of material
305011
BESTNR
Order No.
305011
ARTNR
Article No.
6371-50110-50
SK
Clamping force
12 kN
SHUB
Clamping stroke
mm
Enter value for SHUB
Clamping stroke
mm
cm
inch
ft
A
49 mm
B
23.0 mm
C
28
D
30.5 mm
G
15.3 mm
H
8 mm
J
0.0 mm
L
0.0 mm
M
Thread
- mm
N
Thread
2 x M 6 mm
T
12.0 mm
GEW
Weight
280 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772305017
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D