??
CAD model selection
Selectable products: 1
305037
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371SBH - Clamping jaw, with crescent
Bill of material
305037
BESTNR
Order No.
305037
ARTNR
Article No.
6371-80110-80
SK
Clamping force
15 kN
SHUB
Clamping stroke
mm
Enter value for SHUB
Clamping stroke
mm
cm
inch
ft
A
82 mm
B
32.2 mm
C
2 x 28
D
46.0 mm
G
23.0 mm
H
8 mm
J
16.0 mm
L
25.0 mm
M
Thread
4 x M 6 mm
N
Thread
2 x M 6 mm
T
16.0 mm
GEW
Weight
1000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772305031
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.