??
CAD model selection
Selectable products: 1
266825
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371SBS - Clamping jaw, standard
Bill of material
266825
BESTNR
Order No.
266825
ARTNR
Article No.
6371-4110-80
SK
Clamping force
15
A
78 mm
B
32.2 mm
C
22 mm
D
60 mm
E
52.0 mm
F
4 mm
G
19.0 mm
H
8 mm
J
11.1 mm
K
31.5 mm
L
6.0 mm
M
Thread
6 x M6 mm
N
Thread
2 x M6 mm
T
4.0 mm
U
7 mm
V
42 mm
GEW
Weight
1446 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772266820
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.