??
CAD model selection
Selectable products: 1
300863
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6371SBT - Clamping jaw, deep
Bill of material
300863
BESTNR
Order No.
300863
ARTNR
Article No.
6371-4109-50
SK
Clamping force
12 kN
SHUB
Clamping stroke
mm
Enter value for SHUB
Clamping stroke
mm
cm
inch
ft
A
49 mm
B
20.0 mm
C
17 mm
D
43 mm
E
30.7 mm
F
6 mm
G
12.4 mm
H
8 mm
J
8.5 mm
K
18.5 mm
L
5.5 mm
M
Thread
6 x M5 mm
N
Thread
2 x M6 mm
T
6.3 mm
U
5 mm
V
31 mm
GEW
Weight
390 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772300869
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D